Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 3 MTGVB Cable coupler hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 3 MTGVB

Cable coupler hood; Design size: 3A; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloy, Powder-coated; IP protection rating mounted: IP 65

EPIC® H-A 3 MTGVB PG11 6.5-12mm

10429500

Add to product comparison

Price

61,61 €

(616,13 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The EPIC® H-A 3 series includes the smallest housings in heavy-duty industrial connectors and ensures secure connections in the smallest possible space.
  • The cable coupler hood can be connected to many of the most popular hoods on the market.
  • The integrated brass SKINTOP® cable gland is used for sealing and strain relief cable entries. Compared to housings where the cable gland is added separately, the overall size of the housing is more space-saving.
  • Locking takes place using a double latch.
  • Meets protection class IP 65 when locked.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts.
  • For connecting devices and machines to a power supply in various applications
  • Withstands high environmental and mechanical stress.
  • Suitable for outdoor use.