Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 32 SDR-BO Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 32 SDR-BO

Surface-mount base; Design size: 32A; Plug connection design: Standard; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 32 SDR-BO 21 ZW. BOX MOUNT BASE

70515200

Add to product comparison

Price

262,13 €

(5.242,62 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving

Application

  • Machine and equipment manufacturing
  • Control engineering