Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-A 32 SGR Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-A 32 SGRL

Surface-mount base; Design size: 32A; Plug connection design: Standard; Double Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-A 32 SGRL M32 ZW. BOX MOUNT BASE

19482100

Add to product comparison

Price

258,14 €

(5.162,72 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For two inserts of the small H-A, H-D and STA series. Space-saving
  • M40 housing extension on M50 with SKINTOP 53112083 possible (clamping range 27 - 35 mm)

Application

  • Machine and equipment manufacturing
  • Control engineering