Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 10 TGBH Hood
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 10 TGBH

Hood; Design size: 10B; Plug connection design: High; Double Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 10 TGBH 21 ZW. HOOD

70055200

Add to product comparison

Price

168,64 €

(1.686,40 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The smallest housing with single and double lever. The right housing is available for every application
  • Double lever version with 2 levers for increased safety

Application

  • Plant engineering
  • Light & sound technology
  • Plastics industry