Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 16 SDRL-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC H-B 16 SDR-LB

Surface-mount base; Design size: 16B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 16 SDR-LB 21 ZW. BOX MOUNT BASE

10076900

Add to product comparison

Price

150,02 €

(3.000,43 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The surface-mount base can be plugged into many of the most popular hoods.
  • With a closed base and side cable entry for orderly cable routing.
  • A protective cover protects against environmental influences when not plugged in.
  • Meets protection class IP 65 when locked.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For protecting the connector insert against environmental influences.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For connecting devices and machines to a power supply in various applications
  • With modular connector assembly, also suitable for signal and data transmission.
  • Withstands high environmental and mechanical stress.
  • Suitable for outdoor use.