Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-B 6 SGR-LB Surface-mount base
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
uv-resistant.halogen-freecorrosion resistantcold resistance

EPIC® H-B 6 SGRL-LB

Surface-mount base; Design size: 6B; Plug connection design: Standard; Single Lever; Number of cable entries: 2; Aluminium, Powder-coated; IP protection rating mounted: IP 65

H-B 6 SGRL M20 ZW. BOX MOUNT BASE

19006000

Add to product comparison

Price

149,30 €

(1.493,01 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The smallest housing out of the H-B series. For inserts with high electrical properties

Application

  • Plant engineering
  • Control engineering
  • Plastics industry