Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-BE 48 Crimp termination Crimping insert
UR recognised US, cUR recognised US
flame-retardantheat resistancecold resistance

EPIC® H-BE 48 Crimp termination

Crimping insert Pin; Number of contacts: 24+PE; Design size: 48B; 500 V AC rms / DC according to IEC; 16 A according to IEC; For cross-section (min./max.): 0.14mm² - 4mm²; Polycarbonate

EPIC® H-BE 24 SCM 25-48

10186202

Add to product comparison

Price

60,19 €

(1.203,88 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
  • In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size.
  • The article consists of two inserts with 24 contacts each and offers highly flexible connector assembly: The inserts can be used for simultaneous power and signal transmission with just one connector.
  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Suitable for conductor cross-sections from 0.14 to 4.00 mm².
  • Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Wide variety of suitable housing variants.

Application

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.
  • Typical applications include platform, lighting and lifting technology.