Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-BE 6 Screw termination Insert with screw termination
UKCA markedCE markedUR recognised US, cUR recognised USVDE certifiedVDE Reg.-Nr. B437
flame-retardanthalogen-freecold resistance

EPIC® H-BE 6 Screw termination

Insert with screw connection Pin; Number of contacts: 6+PE; Design size: 6B; 500 V AC rms / DC according to IEC; 16 A according to UL/CSA; For cross-section (min./max.): 0.5mm² - 2.5mm²; Contacts included; Polycarbonate

EPIC® H-BE 6 SS DR

10190000

Add to product comparison

Price

63,38 €

(633,78 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Inserts from the EPIC® H-BE series are regarded as classics in industry and are ideal for use at higher voltages and currents.
  • Wide variety of suitable housing variants.
  • In the EPIC® H-BE series, inserts of different connection types can be combined with one another (screw, crimp, cage clamp or push-in) within the same size.
  • Easy to service screw connection enables assembly without special tools.
  • Made of robust polycarbonate (flammability class V-0 according to the UL94 testing procedure for the flammability of plastics).
  • Compliant with standards for use in rail vehicles (fire behaviour test according to DIN EN 45545-2:2016-02, requirements sets R22 and R23, hazard levels HL1, HL2 and HL3).
  • VDE-tested quality.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Also certified according to UL 508 A/UL 2237 for applications in control cabinets.
  • Available with or without wire protection. The wire protection enables stranded wires without conductor end sleeves to be connected directly.

Application

  • For connecting devices and machines to a power supply in various applications
  • Suitable for wiring inside control cabinets.
  • For transmission of control signals to actuators.
  • Typical applications include platform, lighting and lifting technology.