Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® H-D 1,6 stamped contacts Stamped contact

EPIC® H-D 1,6 stamped contacts

Stamped contact; Pin; Crimp termination; For cross-section (min./max.): 0.5mm² - 1.5mm²; Brass Silver-plated

EPIC® H-D SCEG AG 0.5-1.5 (100)

11221000

Add to product comparison

Price

39,08 €

(39,08 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Suitable for conductor cross-sections from 0.14 to 2.50 mm².

Application

  • Zur Verwendung mit Rechtecksteckverbinder-Einsätzen der Serie EPIC®H-D.