Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER LS1 D6 TWIST Circular connectors
UKCA markedCE marked
corrosion resistantheat resistancecold resistanceicon sturgeon signal

EPIC® POWER LS1 D6 TWIST

Cable connector; M 23 power; Socket; Number of contacts: 5+PE; Clamping range (min./max.): 8.5mm - 11mm

EPIC® POWER LS1 D6 5+PE K TWIST 8.5-11

24441263

Add to product comparison

Price

189,44 €

(3.788,88 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Locking 70% faster
  • EMC-optimised design
  • Safety use in field environment by high protection class

Application

  • Plant engineering
  • Servo drives and servo assemblies
  • Not pluggable with standard EPIC POWER LS1 counterparts type A1,A3,F6,F7,G4,G6