Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® POWER M12 630V Panel base Circular connectors
UKCA markedCE markedUR recognised US, cUR recognised US
corrosion resistantcold resistance

EPIC® POWER M12 630V Panel base

Panel-mount base; M 12 power; M 20; M12 S-coded; Pin; Number of contacts: 3+PE; For cross-section (min./max.): 0.75mm² - 1.5mm²;

EPIC® POWER M12 G4 M20 3+PE M (1)

44423144

Add to product comparison

Price

18,17 €

(1.817,27 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Standard M20 Version with screw contacts
  • small M16 Version with preharnessed wires
  • high performance gold plated contacts

Application

  • Power Supply for small devices
  • for 1-phase cables or 3-phase wihout N