Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SENSOR Flush-type M8 Sensor/actuator flush-type plug
cold resistance

EPIC® SENSOR Flush-type M8

Sensor/actuator flush-type plug; Sensor/Aktor; M 8 (A-coded); Socket; Straight (180 °) ; Number of contacts: 3; Shielded: No

AB-C3-M8FS-0,5

22260102

Add to product comparison

Price

12,10 €

(1.210,15 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Flexible connection solutions for individual device concepts
  • Simple installation in devices (e.g. cabinet)

Application

  • Connection of enclosures and cabinets