Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SIGNAL M23 Contacts Contact
UR recognised US, cUR recognised USVDE certified

EPIC® SIGNAL M23 Contacts

Contact for housing size: M23; ; Pin; Crimp termination; For cross-section (min./max.): 1mm² - 2.5mm²; Brass Gold-plated

EPIC® SIGNAL M23 SCM 2MM AU 1.0-2.5 (100)

72401000

Add to product comparison

Price

117,91 €

(117,91 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Crimp termination creates a vibration-proof connection, provides maximum contact protection between the contact and cable and is suitable for automated assembly.
  • Solder termination is easy to implement, and creates a plug connection that is resistant to shock and vibrations.
  • With corrosion-resistant gold coating for the low contact resistances and long product life.
  • UL certification according to technical data enables the product to be used on the North American market.