Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SIGNAL R 3.0 G1 Circular connectors
corrosion resistantcold resistance

EPIC® SIGNAL R 3.0 G1

Panel-mount base; M 27; M 25; M27 N-coded; Socket; Number of contacts: 26; For cross-section (min./max.): 0.08mm² - 1.0mm²;

202060AA+40250126 CIRCULAR COMBIN.

00009005

Add to product comparison

Price

113,96 €

(2.279,17 €/100 PC)

Quantity

5 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • highest contact density at small space requirements
  • Connector in solder version for easy maintanance

Application

  • Machine and equipment manufacturing
  • Measurement and control technology