Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® SOLAR 4 M Solar connector
uv-resistant.flame-retardanthalogen-freeheat resistancecold resistance

EPIC® SOLAR 4 M

Solar connector, Pin; Crimp termination; For cross-section (min./max.): 2.5 mm²; Housing base material: Polyamide; Material contact: Brass Tin-plated;

EPIC® SOLAR 4 M 2.5 mm²

44428260

Add to product comparison

Price

165,58 €

(165,58 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Low contact-resistance for efficient power transmission
  • Crimp connection for reliable field mounting
  • Suitable for various ÖLFLEX® SOLAR cables

Application

  • Photovoltaic plants
  • Crystalline and thin-film constructions
  • Solartracker