Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® TB-H-BE 16 Insert with screw termination
CSA certifiedUL recognized
flame-retardantcold resistance

EPIC® TB-H-BE 16

Insert with screw connection Socket; Number of contacts: 16+PE; Design size: 16B; 600 V AC rms / DC according to CSA; 16 A according to UL; For cross-section (min./max.): 0.5mm² - 4mm²; Contacts included; Polycarbonate

TB-H-BE 16 BRE TERMINAL BLOCK ADAPTER

70315100

Add to product comparison

Price

317,34 €

(3.173,41 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Standard H-BE inserts for use with switch cabinets
  • Pluggable with H-BE male inserts in hoods
  • "Fastening on side = ""left"" means that when mounting the terminal adapter on the left wall of a control cabinet, the PE connection and pin ""1"" are on the ""top"" side"

Application

  • Control cabinet manufacturing
  • Plant engineering