Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
EPIC® ULTRA H-B 6 SGR LB Surface-mount base
UKCA markedCE markedUR recognised, UL recognisedVDE certifiedVDE Reg.-Nr. B437
halogen-freecorrosion resistantcold resistanceicon sturgeon signal

EPIC® ULTRA H-B 6 SGR LB

Surface-mount base; Design size: 6B; Plug connection design: Standard; Single Lever; Number of cable entries: 1; Zinc alloy, Nickel-plated; EMC screening; IP protection rating mounted: IP 65

EPIC® ULTRA H-B 6 SGR LB 6-13 (1)

70250207

Add to product comparison

Price

41,03 €

(4.102,55 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The surface-mount base can be plugged into many of the most popular hoods.
  • VDE-tested quality.
  • UL certification according to technical data enables the product to be used on the North American market.
  • With a closed base and side cable entry for orderly cable routing.
  • The integrated brass SKINTOP® cable gland is used for sealing and strain relief cable entries. Compared to housings where the cable gland is added separately, the overall size of the housing is more space-saving.
  • For article names with the addition “BRUSH”, the integrated cable gland is supplemented by our innovative SKINTOP® BRUSH brass brush, which enables 360° contacting of the copper braided screening and thus enables the interference signals to be deflected even more effectively. Brush wires enable easier assembly of the connector and obtain the gap-free 360° coverage of the copper stranded screening.
  • The housing variants allow different clamping ranges (6 - 13 mm or 9 - 17 mm).
  • Meets protection class IP 67 when locked.
  • Protection class classified according to NEMA 250 and tested pursuant to UL50E.
  • The locking is performed using a stainless steel lever.
  • The arrow is a new design element on the housing surface and makes it easy to find and easy to connect in tight spaces and possibly poorly visible areas of application.

Application

  • For protecting the connector insert against environmental influences.
  • Especially for environments where the product comes into contact with water, cleaning agents and saline substances.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For use with many EPIC® rectangular connector inserts or module inserts.
  • For connecting devices and machines to a power supply in various applications
  • With modular connector assembly, also suitable for signal and data transmission.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.