Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® ACCESS PN IP67 Managed switch
CE markedPROFINET

ETHERLINE® ACCESS PN IP67

Managed switch; PROFINET CC-B; Interfaces: 8xM 12 (10 Mbit/s; 100 Mbit/s)

ETHERLINE® ACCESS PN08M12

21700147

Add to product comparison

Price

964,68 €

(96.468,47 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • With 8 ports (10/100Base-T(X)) for D-coded M12 connectors.
  • Particularly suitable for harsh environments thanks to protection class IP 67.
  • Prioritising PROFINET telegrams with real-time data.
  • Easy configuration and diagnosis via PROFINET or web interface.
  • Supports MRP (client), LLDP, DCP and SNMP, allows port mirroring, diagnostic alarms and detailed network statistics.

Application

  • For use in PROFINET networks for automation technology ("Conformance Class B").
  • For decentralised use at field level, outside of control cabinets.
  • Can be used in an extended temperature range from-40 °C to +75 °C.