Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® ACCESS U IP67 Unmanaged switch
CE marked

ETHERLINE® ACCESS U IP67

Unmanaged switch; Interfaces:

ETHERLINE® ACCESS U08M12

21700148

Add to product comparison

Price

506,22 €

(50.622,06 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • With 8 ports (10/100Base-T(X)) for D-coded M12 connectors.
  • Particularly suitable for harsh environments thanks to protection class IP 67.
  • Ready for use quickly with minimal installation effort.

Application

  • For use in Ethernet-based networks in automation technology.
  • Also suitable for use in PROFINET networks (“Conformance Class A”).
  • For decentralised use at field level, outside of control cabinets.
  • Can be used in an extended temperature range from-40 °C to +75 °C.