Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® EC FD Cat.5e Ethernet cable
UKCA markedCE markedETHERNET/IPcUL listed US, UL listed US
uv-resistant.flame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ETHERLINE® EC FD Cat.5e

Ethernet cable; Cable chain, Flexible; EtherCAT, ETHERNET/IP; Cat.5e; SF/UTP; PUR; Halogenfree; green

ETHERLINE® P EC FD Cat.5e

2170433

Add to product comparison

Price

343,39 €

(343,39 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 5e performance up to 100 Mbit/s.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.

Application

  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Suitable for patch cable assembly up to a cable length of 60 m.
  • Flexible use at temperatures down to -30°C.