Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® LAN 1000 Cat.7A 4x2xAWG23 LSZH
UKCA markedCE marked
flame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® LAN 1000 Cat.7A

Ethernet cable; Fixed Installation; Cat.7A; S/FTP; Halogenfree; yellow

ETHERLINE® LAN 1000 Cat.7A 4x2xAWG23 LSZH

2170971

Add to product comparison

Price

74,58 €

(149,17 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat.7A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 1000 MHz.
  • Meets the transmission behaviour requirements as per EIA/TIA-568 and TSB36, as well as ISO/IEC 11801/EN 50173 (link class FA).
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
  • No flame propagation on the halogen free cable according to IEC 60332-3-25 (flame spread on vertical cable or conductor bunch).
  • Available as a 4-pair standard cable or as a duplex cable version for reduced cabling effort.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.

Application

  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • For horizontal floor cabling with a max. cable length of 100 m (90 m for installation and 10 m at the workstation).
  • Suitable for all LAN networks and Ethernet applications up to 10GBase-T.