Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® LAN Cat.6A F/UTP 4x2xAWG23
UKCA markedCE marked
flame-retardanticon sturgeon signal

ETHERLINE® LAN 500 Cat.6A

Ethernet cable; Fixed Installation; Cat.6A; F/UTP; PVC; grey

ETHERLINE® LAN Cat.6A F/UTP 4x2xAWG23

2170961

Add to product comparison

Price

54,16 €

(108,31 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 6A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 500 MHz.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Available with robust PVC or halogen free LSZH outer sheath.

Application

  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • For horizontal floor cabling with a max. cable length of 100 m (90 m for installation and 10 m at the workstation).
  • Suitable for all LAN networks and Ethernet applications up to 10GBase-T.