Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® PN Cat.5e Y 2x2xAWG22
UKCA markedCE markedETHERNET/IPPROFINETcUL listed US, UL listed US
flame-retardanticon sturgeon signal

ETHERLINE® PN Cat.5

Ethernet cable; Fixed Installation; ETHERNET/IP, PROFINET; PROFINET® application: Type A; Cat.5e; SF/UTP; PVC; green

ETHERLINE® PN Cat.5e Y 2x2xAWG22

2170891

Add to product comparison

Price

299,52 €

(299,52 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange through Ethernet technology.
  • Cat. 5 performance up to 100 Mbit/s.
  • High resistance to electromagnetic interference thanks to star quad stranding as well as double screening made of aluminium-laminated foil and high degree of copper screening braiding (SF/UTP).
  • "FC" variants with Fast Connect cable design for easier assembly.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For fixed installation in the PROFINET network (type A), due to solid conductor design.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Suitable for medium mechanical stress.
  • Can be used in dry and damp environments.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.
  • Variant "YY" is suitable for outdoor use, subject to the temperature range.
  • "TRAY ER PN Y FC" variant for open installation in cable trays without protective cable conduit.