Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® PN CAT.6A FRNC FC
UKCA markedCE markedUR recognised US, cUR recognised UScUL listed US, UL listed US
flame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® PN Cat.6A FC

Ethernet cable; Fixed Installation; PROFINET® application: Type A; Cat.6A; SF/UTP; Halogenfree; green

ETHERLINE® PN CAT.6A FRNC FC

2170584

Add to product comparison

Price

442,90 €

(885,79 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • The "Fast Connect" design, including inner sheath and cross separator, significantly reduces the cable assembly time, by eliminating the time-consuming removal of the pair screening. It also provides undiminished screening of the core pairs.
  • Additional protection against electromagnetic interference thanks to double overall screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage (SF/UTP).
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Fast information exchange through Ethernet technology.
  • Cat. 6A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 600 MHz.
  • Available with robust PVC outer sheath, abrasion-resistant PU outer sheath or halogen free FRNC outer sheath.

Application

  • For fixed installation in the PROFINET network (type A), due to solid conductor design.
  • Also suitable for EtherCAT and EtherNet/IP applications.
  • Can be used in dry, damp or wet environments.
  • Suitable for many applications, depending on the sheath material.