Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® PN CAT.7 FRNC A
UKCA markedCE markedETHERNET/IPPROFINETUR recognised US, cUR recognised US
flame-retardanthalogen-freeicon sturgeon signal

ETHERLINE® PN Cat.7

Ethernet cable; Fixed Installation; ETHERNET/IP, PROFINET; PROFINET® application: Type A; Cat.7; S/FTP; LSZH; Halogenfree; green

ETHERLINE® PN CAT.7 FRNC A

2170606

Add to product comparison

Price

235,23 €

(470,46 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Cat. 7 performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 600 MHz.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • Available with robust PVC outer sheath, abrasion-resistant PU outer sheath or halogen free FRNC outer sheath.
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).

Application

  • For fixed installation in the PROFINET network (type A).
  • For structured building cabling according to EN 50173 and ISO/IEC 11801.
  • Also suitable for EtherCAT and EtherNet/IP applications.