Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® T1 FLEX Ethernet cable
UKCA markedCE markedUR recognised US, cUR recognised UScUL listed US, UL listed US
uv-resistant.flame-retardantoil resistanticon sturgeon signal

ETHERLINE® T1 FLEX

Single Pair Ethernet cable; Flexible; Ethernet; PROFINET® application: Type B; PVC; green

ETHERLINE® T1 PN FLEX T Y 1x2x22/7AWG

2170922

Add to product comparison

Price

465,82 €

(465,82 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast information exchange thanks to future-proof Single Pair Ethernet (SPE) technology for a consistent and uniform network infrastructure right up to the field level.
  • Ethernet networking of the field devices enables real-time data collection and analysis as well as providing a wealth of additional information (big data) for process optimisation (e.g. predictive maintenance).
  • Complete interoperability of field devices and systems from various manufacturers thanks to seamless connection to the Industrial Ethernet network.
  • For the transmission of analogue and digital signals in the frequency range up to 600 MHz and up to 40 m distance.
  • Single-paired cable design saves weight and space. Small bending radii and outer diameters are essential for connection to the field level.
  • Power over Data Line (PoDL)-capable cable according to IEEE 802.3bu for simultaneous power and data supply of SPE terminal devices with low energy requirements (up to 50 W).
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper screening braiding with high degree of coverage (SF/UTP).
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For structured building cabling according to DIN EN 50173 and ISO/IEC 11801.
  • For Single Pair Ethernet (SPE) applications 100Base-T1 according to IEEE 802.3bw and 1000Base-T1 according to IEEE 802.3bp.
  • Also available as a Power Limited Tray Cable (PLTC) variant listed according to UL for open installation on cable trays.
  • For fixed installation and occasional flexing.
  • Can be used in dry and damp rooms.
  • Suitable for medium mechanical stress.
  • The PVC outer sheath is resistant to acids and alkalis and has limited oil resistance.