Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ETHERLINE® TRAY Ethernet cable
ETHERNET/IPPROFINETUR recognised US, cUR recognised UScUL listed US, UL listed US
uv-resistant.flame-retardantoil resistanticon sturgeon signal

ETHERLINE® TRAY

Ethernet cable; Fixed Installation; ETHERNET/IP, EtherCAT, PROFINET; Cat.7; PVC; green

ETHERLINE® TRAY Cat.7 Y 4x22/1

2170472

Add to product comparison

Price

159.047,00 €

(1.590,47 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 10000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Cable especially developed for use in the USA.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Listed as a Power Limited Tray Cable (PLTC) according to UL, for open installation on cable trays.
  • Versatile use in various applications and environments.
  • Power over Ethernet-capable cable for simultaneous power and data supply of smaller network components with low energy requirements (e.g. IP cameras, wireless access points).
  • Ideal protection against electromagnetic interference due to pair screening with aluminium compound foil and copper screening braiding as overall screening (S/FTP).
  • Fast information exchange through Ethernet technology.
  • Cat.7A performance up to 10 Gbit/s.
  • For transmission of analogue and digital signals in the frequency range up to 600 MHz.

Application

  • For open installation on cable trays, together with other cable types.
  • Fixed installation, can be used universally at machine interfaces for many applications for data and signal transmission.
  • Also suitable for EtherCAT, EtherNet/IP and 4-pair PROFINET applications.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • Suitable for medium mechanical stress.
  • Special PVC outer sheath is resistant to acids and alkalis.
  • Suitable for outdoor use, subject to the temperature range.