Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
FLEXIMARK® Wrapping labels LCK Laser printing label
uv-resistant.chemical resistancehalogen-freeoil resistantacid resistanceheat resistancecold resistance

FLEXIMARK® Wrapping labels LCK

Laser printing label; Cable diameter: 4mm - 7mm; yellow; Polyester

LCK 32 25x35.5mm YE

83256142

Add to product comparison

Price

90,32 €

(9.031,55 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Self-adhesive and therefore easy to attach.
  • Space-saving due to the tight wrapping of the cable.
  • Transparent foil section of the label wraps the printed text and protects it against external influences.
  • Withstands temperatures from -40°C to +125°C, as well as humidity.
  • Available in small or large packaging.

Comments

  • LCK 32 YE included in FLEXIMARK® sample bag (article no. M3251010).
  • Insert sheets into the manual feed compartment.
  • Printable with the FLEXIMARK® software and a commercial laser printer.
  • Free software demo version and light version for download: www.lappkabel.com/fleximark/fleximark-marking-software

Application

  • Can be used universally for professional marking and labelling of cables.
  • Printable with the FLEXIMARK® software (templates available) and a commercial laser printer (best printing results with straight sheet insertion).
  • Suitable for outdoor use.