Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
H05Z1-K Single core
CE markedHarmonisation marking
flame-retardanthalogen-free

H05Z1-K

Single core; 1X1; grey; Ring; U0/U: 300/500 V; Halogen-free compound; HAR-certified; Fixed Installation

H05Z1-K 1x1 GY

4724057

Add to product comparison

Price

27,73 €

(27,73 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • Made in accordance with harmonised European design H05Z1-K, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Halogen-free core insulation compound as well as low smoke gas emission and low corrosiveness of gases in the event of fire make the cable suitable for use in public areas.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • Compact design for easy processing.
  • Versatile use in various applications and environments.
  • Different core insulation colours available.

Application

  • For wiring circuits inside machines.
  • Suitable for wiring inside control cabinets.
  • For wiring lighting.
  • For structured building cabling for fulfilling special fire protection requirements.
  • For fixed and protected installation in an electrical installation pipe on or under plaster.
  • Can be used for open installation on cable trays for equipotential bonding.
  • Can be used in dry rooms.
  • For operating temperatures from -40°C to +70°C.