Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
H07RN-F, enhanced version Power cable
CE markedHarmonisation marking
under watertorsion resistantuv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistant

H07RN-F, enhanced version

Power cable; 1X1.5; HAR-certified; U0/U: 450/750 V; Rubber; Flexible

H07RN-F, ENHANCED VERSION 1X1,5

4533000

Add to product comparison

Price

100,37 €

(100,37 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Extremely versatile in various applications and environments thanks to high-quality insulation and sheath materials and improved properties (compared to H07RN-F, normal version).
  • Halogen free core insulation and sheath compound to meet special fire safety requirements.
  • Wider temperature range than usual for other rubber cables.
  • Tested for use underwater to a water depth of 100 m and a water temperature of 40°C.
  • Made according to harmonised European type H07RN-F, with ◁HAR▷ testing mark for proven reliability and quality.
  • ◁HAR▷-style cables are widely accepted and can be used in Europe.
  • Single-core cables of this type can be used for short circuit-proof and short-to-ground-proof installation.

Application

  • For connecting devices and machines to a power supply in various applications
  • For structured building cabling for fulfilling special fire protection requirements.
  • For flexible use.
  • Cable design also suitable for torsion applications in wind turbines.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • Withstands heavy mechanical stress.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.