Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
HITRONIC® GOF DUPLEX PNC Fibre optic cable
torsion resistanthalogen-freeicon powerchain

HITRONIC® GOF DUPLEX PNC

GOF; 2x OM3; J-optical indoor cables: J-V(ZN)HH; Cable chain, Flexible; PROFINET® application: Type C; Aramid yarns; Polyurethane; green

HITRONIC® GOF DUPLEX PNC 2G 50/125 OM3

28052009

Add to product comparison

Price

15.479,20 €

(773,96 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Resistant product thanks to the outer sheath material which is resistant to abrasion, notches and cuts.
  • Halogen-free sheath compound to meet special fire safety requirements.
  • Durable cable, successfully tested for 1.5 million bending cycles in cable chains and 1.5 million alternating bending cycles in the TicToc bending test.
  • Cable design allows rotations with torsion angles of up to ± 180°/m.
  • With non-metallic aramid yarns for strain relief.
  • No electromagnetic interference from non-metallic materials is generated inside the cable.
  • Allows assembly on site as a breakout cable.
  • Available in different GOF fibre categories (OM1 - OM3, OS2).

Application

  • For highly flexible, continuously flexing use in moving machine parts and in the cable chain in the PROFINET network (type C).
  • For fixed and protected installation in installation ducts, on cable trays, in the riser zone, in hollow ceilings and floors, as well as for short distances.
  • Can be used in dry rooms.
  • The PUR outer sheath withstands high mechanical loads.
  • The PU outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.