Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
KEB 1025 crimping pliers Crimping tool

KEB 1025 crimping pliers

Crimping tool; For cross-section (min./max.): 10mm² - 25mm²; Crimping profile: Trapezoid

CRIMPING PLIERS KEB 1025

61791065

Add to product comparison

Price

182,68 €

(18.267,95 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Unique mechanism reduces the manual force from 450 N to 250 N
  • Handles suit both large and small hands
  • Locking function that is released only after completion of the pressing operation
  • Tested for a minimum of 80,000 pressings

Application

  • Mini-force tools for pressing insulated and non-insulated conductor end sleeves from 10 - 25 mm²