Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CHAIN 90 CP Single core cable
UKCA markedCE markedUR recognised US, cUR recognised USLAPP-DNV-Approved-Logo
torsion resistantuv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantoutdoor areaicon powerchainicon sturgeon signal

ÖLFLEX® CHAIN 90 CP

Single core cable; 1X120; Extended-Line; U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Cable chain

ÖLFLEX® CHAIN 90 CP 1X120

1026565

Add to product comparison

Price

5.638,66 €

(5.638,66 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Highly flexible cable design means maximum product performance.
  • Durable cable chain use with long travel distances or high acceleration (LAPP performance class “Extended Line”). This saves costs and increases the efficiency of machines.
  • Resistant product thanks to the outer sheath material which is resistant to abrasion, notches and cuts.
  • Halogen-free, flame-retardant materials reduce the risk of flame propagation in the event of a fire.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Low-capacitance core insulation for long transmission paths.
  • Extremely weather-resistant with a wide temperature range.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • For applications where the use of multi-core cables is difficult due to limited space and minimum bending radii.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design also suitable for torsion applications in wind turbines.
  • Can be used in dry, wet and especially in harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -35 °C.