Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CLASSIC 110 CH Control cable
UKCA markedCE markedUL recognizedLAPP-DNV-Approved-Logo
uv-resistant.flame-retardanthalogen-freeoil resistanticon sturgeon signal

ÖLFLEX® CLASSIC 110 CH

Control cable; 4G1.5; U0/U: 300/500 V; HFFR; Core identification: Numbers; Shielded; UL recognised; Flexible

ÖLFLEX® CLASSIC 110 CH 4G1,5

10035070

Add to product comparison

Price

373,50 €

(747,00 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Easy handling and installation due to very flexible design
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • High electrical safety thanks to 4000 V test voltage.
  • High oil resistance according to DIN EN 50363-4-1 (TM5), as well as UL OIL RES I and OIL RES II.
  • UL certification according to technical data enables the product to be used on the North American market.
  • DNV approval for maritime use.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.

Application

  • For structured building cabling for fulfilling special fire protection requirements.
  • For universal use for wiring machine-internal and cross-plant control circuits.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry and damp environments.
  • Suitable for medium mechanical stress.
  • The HFFR outer sheath is highly resistant to acids and alkalis.
  • Suitable for temporary outdoor use, subject to the temperature range.
  • Flexible use at temperatures down to -30°C.