Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® CRANE PUR Conveyor equipment cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardantoil resistantoptimal strain relieficon powerchain

ÖLFLEX® CRANE PUR

Conveyor equipment cable; U0/U: 0,6/1 kV; PUR; Core identification: Colours; With cable messenger; Cable chain

ÖLFLEX® CRANE PUR 5G1,5

0045209

Add to product comparison

Price

24.711,00 €

(1.235,55 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • The central supporting element absorbs the tensile loads that occur, thereby allowing reeling, unreeling and deflection for free-hanging cables even over large distances.
  • Reeling, unreeling and guiding operations also impose tensile stresses on the cables
  • Designed with a smaller outer diameter to save space and weight
  • Cost-saving due to the use of smaller drums, guide rollers, as well as drive engines when possible
  • Integrated supporting braid prevents undesirable cable twists, and the formation of so-called corkscrew effects

Application

  • For use in hoists, transport and conveyorsystems
  • The application profiles for ÖLFLEX® CRANE and ÖLFLEX® LIFT cables can be found in the appendix, selection table A3
  • Cables are reeled, unreeled, and guided by roller trains
  • In dry or damp interiors, outdoors, or not more than 2 weeks without interruption in industrial water
  • The assembly and handling guidelines for ÖLFLEX® CRANE cables can be found in the catalogue appendix, technical table T4; for ÖLFLEX® LIFT cables please see the catalogue appendix, technical table T5