Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® DC GRID 100 DC power cable
UKCA markedCE marked
uv-resistant.flame-retardantoutdoor area

ÖLFLEX® DC GRID 100

DC-power cable; 4G1.5; U0/U: 0,75/1,5 kV; PVC; Core identification: Colours; Fixed Installation

ÖLFLEX® DC GRID 100 4G1,5

11101500

Add to product comparison

Price

8.113,40 €

(405,67 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Suitable for direct underground installation thanks to tough insulation and sheath material as per DIN VDE 0276-603.
  • Good installation properties thanks to fine-wire, flexible conductor design.
  • With current colour code according to DIN EN 60445 for direct current systems.

Application

  • For direct current applications in the low voltage range.
  • For industrial plants in which power is distributed via a direct current grid.
  • For use in control systems, motors and frequency converters.
  • Can be used in dry, damp or wet environments.
  • For open installation on cable trays.
  • Suitable for direct underground installation.
  • Withstands high mechanical stress.