Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® HEAT 125 MC 300/500V 2X0,5
UKCA markedCE markedLAPP-DNV-Approved-Logo
uv-resistant.flame-retardanthalogen-freeoil resistant

ÖLFLEX® HEAT 125 MC 300/500 V

Power cable; 2X0.5; U0/U: 300/500 V; Electron beam cross-linked polymer compound; Core identification: Colours; -55°C - 125°C; Flexible

ÖLFLEX® HEAT 125 MC 300/500V 2X0,5

1024300

Add to product comparison

Price

323,42 €

(323,42 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • For the protection of people and property.
  • Electron beam cross-linked insulating material enables use at low and high temperatures (-55°C to +125°C).
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.
  • Classified fire behaviour according to EU Directive 305/2011 (BauPVO/CPR) with article number selection on the LAPP website.
  • DNV approval for maritime use.
  • Suitable for voltage class 300/500 V.

Application

  • For universal use for wiring machine-internal and cross-plant control circuits.
  • Typical areas of application are heaters, switchgear, connection boxes, lighting, etc.
  • For fixed installation and occasional flexing without tensile strain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • Suitable for medium mechanical stress.
  • The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -35 °C.