Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® SERVO FD zeroCM Motor connection cable
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistanticon powerchainicon sturgeon signal

ÖLFLEX® SERVO FD zeroCM

Motor connection cable; 3X1,5+1G1; Core-Line; U0/U: 0,6/1 kV; PUR; Shielded; UL recognised; Cable chain

ÖLFLEX® SERVO FD zeroCM 3X1,5+1G1

1023470

Add to product comparison

Price

667,46 €

(1.334,93 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The zeroCM® technology with a completely electrical symmetrical cable design has proven to reduce leakage currents by up to 60% compared to conventional motor cables.
  • Faster and error-free connection with just one instead of three protective conductors.
  • Reduces EMC interference at the frequency converter and thus enables almost double installation lengths.
  • Future-proof for future drive generations with higher cycle frequencies.
  • Durable cable chain use with medium travel distances or increased acceleration (LAPP performance class “Core Line”).
  • Extremely weather-resistant with a wide temperature range.
  • Particularly resistant to oil and drilling fluids and therefore ideal for harsh environments.
  • UL/CSA certification according to technical data enables the product to be used in the North American market.
  • Halogen-free and flame-retardant materials reduce the possible hazards in the event of a fire.

Comments

  • When used in cable chains: please follow the T3 technical assembly guidelines
  • Bending cycles and usage parameters: please refer to the A2-1 selection table

Application

  • For connecting frequency converters and motors.
  • Especially for environments where electromagnetic compatibility (EMC) is required.
  • Cable design allows highly flexible, continuously flexing use in moving machine parts and in the cable chain.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The PUR outer sheath withstands high mechanical loads.
  • The PUR outer sheath is resistant to mineral oil-based lubricants and highly resistant to chemicals.
  • Suitable for outdoor use.
  • Flexible use at temperatures down to -40°C.