Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® TRAIN 327 C TW-E 300V Railway cable
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistanceicon sturgeon signal

ÖLFLEX® TRAIN 327 C TW-E 300V

Railway cable; 2X2X0.5; EN 50306-4; Type MM S; U0/U: 300/500 V; -45 - 125 °C; Electron beam cross-linked polymer compound; Shielded

ÖLFLEX® TRAIN 327 C TW-E 300V 2X(2X0,5)

15327000

Add to product comparison

Price

24.197,60 €

(1.209,88 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 2000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Copper screening complies with EMC requirements and protects against electromagnetic interference
  • Reduced insulation wall thickness, thus space-saving installation
  • Resistant to mechanical influences in harsh environmental conditions
  • Extended temperature range
  • Reduced flame spreading increases the protection against damage to persons and property in the event of a fire

Application

  • For use in railway vehicles, for fixed installations and applications where limited movement may occur
  • Suitable for control and monitoring circuits as well as locking circuits and internal wiring of equipment in trains and locomotives
  • Also applicable within oily environments and areas with increased ambient temperature
  • In EMC-sensitive environments