Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® TRAIN 4GKW C Railway cable
UKCA markedCE marked
flame-retardanthalogen-freeoil resistantacid resistanceicon sturgeon signal

ÖLFLEX® TRAIN 4GKW C

Railway cable; 1X1.5; EN 50264-3-1; Type OM; U0/U: 1.8 / 3 kV; -40 - 125 °C; Electron beam cross-linked polymer compound; Shielded

ÖLFLEX® TRAIN 4GKW C 1X1,5 BK

3823336

Add to product comparison

Price

24.850,00 €

(248,50 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 10000 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • For the protection of people and property.
  • Compliant with standards for use in railway vehicles: fire safety and cable design requirements according to DIN EN 50264-3-1, type OM; fire behaviour test according to DIN EN 45545-2, hazard levels HL1, HL2 and HL3.
  • Fire behaviour for railway vehicles compliant with BS 6853 and NFPA 130.
  • Electron beam cross-linked insulating material enables use at low and high temperatures (-40°C to +125°C).
  • Ideal protection against electromagnetic interference thanks to copper screening braiding with a high degree of coverage.
  • Halogen free and highly flame retardant materials reduce the risk of flame propagation, high smoke density and toxic flue gases in the event of a fire.

Application

  • Wide range of uses in rail vehicles.
  • Typical areas of application include switchgear, distributors, converters and braking systems, etc.
  • For fixed and protected installation.
  • Can be used in dry, damp and, especially, harsh and oily environments.
  • The electron beam cross-linked polymer compound is highly resistant to oils, fuels, alkalis and acids.