Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® TRAY II CY Control cable
UKCA markedCE markedEcolabCSA certifiedcUL listed US, UL listed USUL recognized
torsion resistantuv-resistant.flame-retardantoil resistanticon sturgeon signal

ÖLFLEX® TRAY II CY

Control cable; 25G2.5; U0/U: 0,6/1 kV; Core identification: Numbers; Shielded; UL listed; Flexible

ÖLFLEX® TRAY II CY 25G2.5 14/25C

2214250

Add to product comparison

Price

79.051,49 €

(4.727,96 €/100 Metre)

Quantity

Length in metres

Please observe the minimum order quantity of 1524 Metre.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Cable especially developed for use in the USA.
  • Versatile use in various applications and environments.
  • UL certification according to technical data enables the product to be used on the North American market.
  • Product with multiple certifications enables universal use and reduces the variety of parts, thus guaranteeing logistics savings.
  • Doing away with cable protection systems facilitates easy, cost-saving installation.
  • Particularly oil-resistant and flame retardant.
  • Ideal protection against electromagnetic interference thanks to double screening made of aluminium-laminated foil and copper braided screening with a high degree of coverage.

Application

  • Suitable in the USA for wiring of industrial machinery and machine tools, for open installation in cable trays without protective cable conduit.
  • Suitable for torsion applications in wind turbines in the USA and Europe.
  • For universal use in Europe for the wiring of cross-plant control circuits and control circuits inside machines, for fixed installation and occasional flexing.
  • Can be used in dry, damp and oily environments.
  • Suitable for medium mechanical stress.
  • Suitable for outdoor use in the USA and Europe, subject to the temperature range.
  • Suitable for direct underground installation in the USA.
  • Flexible use at temperatures down to -25°C.