Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
ÖLFLEX® VFD 2XL with Signal Servo cable
UKCA markedCE markedUR recognised US, cUR recognised UScUL listed US, UL listed US
uv-resistant.flame-retardantoil resistanticon sturgeon signal

ÖLFLEX® VFD 2XL with Signal

Servo cable; 4G1.5+(2x1); U0/U: 0,6/1 kV; TPE; Shielded; UL listed; Flexible

ÖLFLEX® VFD 2XL W/SIGNAL 16/4C+18/2C

700710

Add to product comparison

Price

1.228,40 €

(2.456,81 €/100 Metre)

Quantity

Length in metres

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • One common cable for multiple circuits
  • UL TC-ER and c(UL) CIC/TC approved
  • Multi-standard certification reduces part varieties and saves costs
  • Cost-saving, easy installation due to omission of closed raceways (suitable for open wiring)
  • Low capacitance design enables longer cable connection between frequency converter and motor

Application

  • Connecting cable between Frequency converter and motor
  • For fixed installation or applications with occasional movements
  • Plant engineering
  • Industrial machinery and machine tools
  • Class 1 Division 2 per NEC Articles 336, 501