Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
PEW 8.286 crimping pliers Crimping tool
corrosion resistant

PEW 8.286 crimping pliers

Crimping tool; For cross-section (min./max.): 0.08mm² - 16mm²; Crimping profile: Hexagon

CRIMPING PLIERS PEW 8.286

61813737

Add to product comparison

Price

175,81 €

(17.580,76 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Uniform feed on the crimp die guarantees exact crimping profiles
  • Automatic self-adjustment to requested wire size
  • DIN compliant crimping quality due to integral lock (self-releasing mechanism)
  • Ergonomic handles and very low hand force required

Application

  • For pressing insulated and non-insulated conductor end sleeves
  • Could be used up to a sleeve length of 20 mm (for sleeves longer than 12 mm at least 2 crimps are necessary)