Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
Shield clamp EMC-Guard Screening terminal
corrosion resistanticon sturgeon signal

Shield clamp EMC-Guard

Shield terminal; lock, on top-hat rail; Shield diameter (min./max.): 3mm - 6mm; Steel Electrogalvanised

EMC-GUARD DINRAIL-SR 3-6

61721300

Add to product comparison

Price

84,45 €

(844,51 €/100 PC)

Quantity

10 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Allows the stripped, screened cable to be pushed in quickly and without any tools.
  • The strong spring effect ensures consistent screening contact and constant conductivity.
  • The electrically conductive coating on the galvanised surface and the large-scale screen contacting ensure a low-resistance transition between the copper braided cable screening and the screen terminal, thereby safely deflecting high-frequency interference (EMC).
  • Optimum strain relief via strain relief clamp, which is attached to the cable outer sheath with cable ties.
  • Rounded material without sharp edges for optimum protection of the cable.
  • Compact dimensions enable easy integration into the machine concept.
  • Available with different clamping ranges for individual, space-saving assembly.
  • The "DINrail" version with detachable mounting bracket for 35 mm top-hat rails can be mounted without tools.
  • "MOUNT" version for direct mounting on installation sheet / sheet metal constructions, e.g. using M4 screws.

Application

  • Can be used in control cabinets, as well as motor controls, enclosures or machinery.
  • For contacting screened cables with earth potential.
  • For protection against electromagnetic interference and for equipotential bonding.
  • Suitable for outdoor use.