Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® FPAC I-connectors
UKCA markedCE marked
flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® FPAC

I-connectors; Nominal size: 42; For conduit outer diameter: 42mm; Clear width: 32.5mm; Polyamide; Halogenfree; IP 66

SILVYN® FPAC 42 GY

55507031

Add to product comparison

Price

40,32 €

(2.016,12 €/100 PC)

Quantity

2 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Fast assembly
  • High tensile strength
  • Optional extension of parallel corrugated conduits

Application

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Conduit coupler for extension