Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® FPAG 90° PG Angled conduit gland
UKCA markedCE markedUL recognized
uv-resistant.flame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® FPAG 90° PG

Angled conduit gland; PG 36; Nominal size: 42; Suitable for protective cable conduit size: 42; Polyamide; Halogenfree; UV-resistant; IP 66;

SILVYN® FPAG 90° PG 36 BK

55506795

Add to product comparison

Price

13,11 €

(1.311,21 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Not currently available. Please contact us via chat for more information!

Benefits

  • 90° elbow allows easy installation
  • Fast assembly
  • High-tensile
  • Sealing
  • Vibration protection

Application

  • In combination with protective conduit:
  • SILVYN® FPAS
  • Applications with strong vibrations