Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® FPAX T T-connector
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® FPAX T

T-connector; Clear width: 14mm; For conduit outer diameter: 16mm; Polyamide; Halogenfree; UV-resistant; IP 68, IP 66, IP 67

SILVYN® FPAX T16 BK

55507340

Add to product comparison

Price

283,86 €

(1.892,43 €/100 PC)

Quantity

3 PC per packing unit

Please observe the minimum order quantity of 15 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • Fast assembly
  • High tensile strength
  • Watertight
  • Vibration protection

Application

  • In combination with protective conduit:
  • SILVYN® FPAS