Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SILVYN® LTPS-M Conduit gland
UKCA markedCE marked
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantheat resistancecold resistance

SILVYN® LTPS-M

Conduit gland; M 32; Nominal size: 32; Halogenfree; UV-resistant; IP 68 - 5 bar, IP 66, IP 67, IP 69;

SILVYN® LTPS-M 32X1.5 NPB

55510650

Add to product comparison

Price

758,38 €

(3.791,88 €/100 PC)

Quantity

2 PC per packing unit

Please observe the minimum order quantity of 20 PC.

Login for the stock enquiry.

Loading...

Load availability ...

Benefits

  • High tensile strength
  • Vibration protection
  • High sealing performance

Application

  • In combination with protective conduit:
  • SILVYN® LTP
  • Applications with high mechanical stress
  • Used in areas where liquids are present