Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® BL-M Dummy plugs
UKCA markedCE markedUR recognised US, cUR recognised US
uv-resistant.chemical resistanceflame-retardanthalogen-freeoil resistantacid resistanceheat resistancecold resistance

SKINDICHT® BL-M

Blanking plugs; Thread size: M 12; Brass Nickel-plated; Halogenfree; UV-resistant;

SKINDICHT® BL-M 12X1.5

52103100

Add to product comparison

Price

145,45 €

(145,45 €/100 PC)

Quantity

100 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • Withstands temperatures up to +200°C.
  • Easy assembly with a slotted screwdriver.
  • Item numbers ending with “LF” are lead-free product alternatives with otherwise identical product properties. “Lead-free” items do not include lead, which is currently permitted to account for up to four per cent in copper alloys, but could in future be banned in accordance with the RoHS directive.
  • UL certification according to technical data enables the product to be used on the North American market.

Application

  • For closing unoccupied metric threaded boreholes in the housing.
  • Withstands high chemical and mechanical loads.
  • Suitable for outdoor use.