Austria
 
de
en
 
0
0
0
Austria
 
de
en
 
SKINDICHT® FL Flat cable entry
UKCA markedCE marked
uv-resistant.chemical resistancehalogen-freeoil resistantcold resistance

SKINDICHT® FL

Flat cable entry; Flat Cable Width (min./max.)0.0 - 70.0 mm; Flat Cable Height (min./max.)0.0 - 15.0 mm; Aluminium Uncoated; Halogenfree; UV-resistant; IP 65

SKINDICHT® FL1

52008010

Add to product comparison

Price

117,29 €

(11.729,08 €/100 PC)

Quantity

1 PC per packing unit

Login for the stock enquiry.

Available. Find out the delivery date in the offer.

Benefits

  • The seal profiles enable many problems to be solved
  • Several flat and round cables can be fed through at the same time
  • Through the internal conical contour in the upper part of the housing, the sealing inserts are pressed onto the cable

Application

  • Cable flange that can be used universally, mainly for large flat cables.
  • Lifts
  • Conveyor systems
  • Crane and conveying machinery
  • Power chains